IESNA:LM-63-2002
[TEST]P1559571
[MORE]REPORT IS SCALED FROM IESNA LM-79-08 TEST DATA (-, G2-2509-540-41)
[TESTLAB]Cooper Lighting Solutions
[ISSUEDATE]9/2/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S122RDP-S485D950-4F0-1E-UDD-FLG-B
[LUMINAIRE]DEFINE 2 LED LUMINAIRE
[MORE]CORE LIGHT ENGINE
[MORE]DOWNLIGHT 485 LUMENS PER FOOT, WALL GRAZE, BLACK REGRESSED HOUSING
[MORE]UPLIGHT OFF
[LAMP]5000K CCT, 90 CRI LEDS
[_DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 5000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Classroom, Commercial, Corridor, Educational, Entertainment, Gymnasium, Hospitality, Hotel, Office, Retail, Ambient, Decorative, Direct - Indirect, Linear, Task
[_SEARCH_MOUNTING] SUSPENDED, SURFACE
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS] 1035
TILT=NONE
1 -1 1 37 37 1 1 0.14 4 0
1 1 19.6
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 10 20 30 40 50 60 70 80 90
100 110 120 130 140 150 160 170 180 190
200 210 220 230 240 250 260 270 280 290
300 310 320 330 340 350 360
1162.2 1153.4 1145.7 1133.7 1121.6 1108.9 1086.4 1060 1039.6 1016.4
978.3 933.6 898.4 856.5 790.9 715.4 661.4 606.3 525.6 452.2
406.5 365.1 307.9 259.2 229.4 202.4 165.3 132.7 112.3 94.1
69.6 47.8 35.1 24.1 9.6 2.2 0
1162.2 1159.5 1149.4 1126.1 1103.2 1072.1 1018.2 956.7 916.5 877.7
819.4 763.3 725.1 684.9 624.9 560.9 517.5 474.1 411.1 353.6
317.7 285.2 240 200.3 176.1 154.5 124 97.1 80.1 64.9
44.8 28.2 20.4 13.8 5.4 1.2 0
1162.2 1165.6 1153 1118.5 1084.8 1035.4 949.9 853.5 793.4 738.9
660.4 592.9 551.8 513.3 459 406.5 373.6 342 296.6 255
228.9 205.2 172 141.4 122.9 106.6 82.7 61.5 48 35.7
20 8.6 5.7 3.5 1.1 0.2 0
1162.2 1161.5 1136.3 1069.7 1011.1 944.8 840.9 740.6 680 624.5
546.8 481.4 442.3 406.5 357.1 311.3 283.1 257.4 220.7 187.2
166 147.8 122.2 98.5 84.5 72.2 53.3 36.4 27.6 19.5
9.4 2.7 1.6 0.9 0.2 0.2 0
1162.2 1153.9 1112.7 1007.2 918.9 836.2 718.5 624.5 569.7 518.2
448.2 389.6 354.1 321.2 276.6 235.7 210.6 188.8 157.6 129.5
111.8 98.1 78.4 60.9 51.1 42.3 27.9 14.7 11 7.6
3.6 1.4 1 0.8 0.5 0.4 0
1162.2 1148.7 1089.3 951.6 846.4 754.6 633.2 542.9 491.4 442.9
378.4 324.3 291.2 260.4 219.3 182.6 159.9 140.4 114.3 91.3
76.9 66.5 51.3 37.7 29.4 22.4 12.2 3.3 2.4 1.5
0.7 0.7 0.7 0.7 0.7 0.6 0
1162.2 1146 1066 903.1 793.4 699.9 585.1 495.9 444.8 398.5
337.3 285.7 253.5 223.9 185.3 151.9 131.1 112.4 90.7 72.5
61.3 53 40.9 28.8 19.3 12.5 6.4 2.2 1.8 1.1
0.7 0.7 0.7 0.7 0.7 0.6 0
1162.2 1144 1048.1 864.5 750.5 655.8 546.3 457.8 407.2 362.6
304 253.8 222.7 194.3 157.6 126.6 107.4 89.9 72 57.6
49 42.4 32.5 21.1 10.8 4.8 2 1.3 1.3 0.8
0.7 0.7 0.7 0.7 0.7 0.6 0
1162.2 1143.7 1046.2 855.9 738 643.5 535.3 446.5 396.1 352.1
293.9 242.5 212.3 185.1 148.7 117.8 98.8 84.3 67.7 54.1
46.5 39.9 30 17 7.1 3.6 1.7 1 1 0.8
0.7 0.7 0.7 0.7 0.7 0.6 0
1162.2 1143.5 1044.4 847.2 725.4 631.2 524.3 435.3 385.1 341.6
283.8 231.1 201.9 176 139.9 109 90.2 78.7 63.4 50.7
44.1 37.5 27.6 12.8 3.4 2.3 1.4 0.7 0.7 0.7
0.7 0.7 0.7 0.7 0.7 0.6 0
1162.2 1143.7 1046.2 855.9 738 643.5 535.3 446.5 396.1 352.1
293.9 242.5 212.3 185.1 148.7 117.8 98.8 84.3 67.7 54.1
46.5 39.9 30 17 7.1 3.6 1.7 1 1 0.8
0.7 0.7 0.7 0.7 0.7 0.6 0
1162.2 1144 1048.1 864.5 750.5 655.8 546.3 457.8 407.2 362.6
304 253.8 222.7 194.3 157.6 126.6 107.4 89.9 72 57.6
49 42.4 32.5 21.1 10.8 4.8 2 1.3 1.3 0.8
0.7 0.7 0.7 0.7 0.7 0.6 0
1162.2 1146 1066 903.1 793.4 699.9 585.1 495.9 444.8 398.5
337.3 285.7 253.5 223.9 185.3 151.9 131.1 112.4 90.7 72.5
61.3 53 40.9 28.8 19.3 12.5 6.4 2.2 1.8 1.1
0.7 0.7 0.7 0.7 0.7 0.6 0
1162.2 1148.7 1089.3 951.6 846.4 754.6 633.2 542.9 491.4 442.9
378.4 324.3 291.2 260.4 219.3 182.6 159.9 140.4 114.3 91.3
76.9 66.5 51.3 37.7 29.4 22.4 12.2 3.3 2.4 1.5
0.7 0.7 0.7 0.7 0.7 0.6 0
1162.2 1153.9 1112.7 1007.2 918.9 836.2 718.5 624.5 569.7 518.2
448.2 389.6 354.1 321.2 276.6 235.7 210.6 188.8 157.6 129.5
111.8 98.1 78.4 60.9 51.1 42.3 27.9 14.7 11 7.6
3.6 1.4 1 0.8 0.5 0.4 0
1162.2 1161.5 1136.3 1069.7 1011.1 944.8 840.9 740.6 680 624.5
546.8 481.4 442.3 406.5 357.1 311.3 283.1 257.4 220.7 187.2
166 147.8 122.2 98.5 84.5 72.2 53.3 36.4 27.6 19.5
9.4 2.7 1.6 0.9 0.2 0.2 0
1162.2 1165.6 1153 1118.5 1084.8 1035.4 949.9 853.5 793.4 738.9
660.4 592.9 551.8 513.3 459 406.5 373.6 342 296.6 255
228.9 205.2 172 141.4 122.9 106.6 82.7 61.5 48 35.7
20 8.6 5.7 3.5 1.1 0.2 0
1162.2 1159.5 1149.4 1126.1 1103.2 1072.1 1018.2 956.7 916.5 877.7
819.4 763.3 725.1 684.9 624.9 560.9 517.5 474.1 411.1 353.6
317.7 285.2 240 200.3 176.1 154.5 124 97.1 80.1 64.9
44.8 28.2 20.4 13.8 5.4 1.2 0
1162.2 1153.4 1145.7 1133.7 1121.6 1108.9 1086.4 1060 1039.6 1016.4
978.3 933.6 898.4 856.5 790.9 715.4 661.4 606.3 525.6 452.2
406.5 365.1 307.9 259.2 229.4 202.4 165.3 132.7 112.3 94.1
69.6 47.8 35.1 24.1 9.6 2.2 0
1162.2 1159.5 1149.4 1126.1 1103.2 1072.1 1018.2 956.7 916.5 877.7
819.4 763.3 725.1 684.9 624.9 560.9 517.5 474.1 411.1 353.6
317.7 285.2 240 200.3 176.1 154.5 124 97.1 80.1 64.9
44.8 28.2 20.4 13.8 5.4 1.2 0
1162.2 1165.6 1153 1118.5 1084.8 1035.4 949.9 853.5 793.4 738.9
660.4 592.9 551.8 513.3 459 406.5 373.6 342 296.6 255
228.9 205.2 172 141.4 122.9 106.6 82.7 61.5 48 35.7
20 8.6 5.7 3.5 1.1 0.2 0
1162.2 1161.5 1136.3 1069.7 1011.1 944.8 840.9 740.6 680 624.5
546.8 481.4 442.3 406.5 357.1 311.3 283.1 257.4 220.7 187.2
166 147.8 122.2 98.5 84.5 72.2 53.3 36.4 27.6 19.5
9.4 2.7 1.6 0.9 0.2 0.2 0
1162.2 1153.9 1112.7 1007.2 918.9 836.2 718.5 624.5 569.7 518.2
448.2 389.6 354.1 321.2 276.6 235.7 210.6 188.8 157.6 129.5
111.8 98.1 78.4 60.9 51.1 42.3 27.9 14.7 11 7.6
3.6 1.4 1 0.8 0.5 0.4 0
1162.2 1148.7 1089.3 951.6 846.4 754.6 633.2 542.9 491.4 442.9
378.4 324.3 291.2 260.4 219.3 182.6 159.9 140.4 114.3 91.3
76.9 66.5 51.3 37.7 29.4 22.4 12.2 3.3 2.4 1.5
0.7 0.7 0.7 0.7 0.7 0.6 0
1162.2 1146 1066 903.1 793.4 699.9 585.1 495.9 444.8 398.5
337.3 285.7 253.5 223.9 185.3 151.9 131.1 112.4 90.7 72.5
61.3 53 40.9 28.8 19.3 12.5 6.4 2.2 1.8 1.1
0.7 0.7 0.7 0.7 0.7 0.6 0
1162.2 1144 1048.1 864.5 750.5 655.8 546.3 457.8 407.2 362.6
304 253.8 222.7 194.3 157.6 126.6 107.4 89.9 72 57.6
49 42.4 32.5 21.1 10.8 4.8 2 1.3 1.3 0.8
0.7 0.7 0.7 0.7 0.7 0.6 0
1162.2 1143.7 1046.2 855.9 738 643.5 535.3 446.5 396.1 352.1
293.9 242.5 212.3 185.1 148.7 117.8 98.8 84.3 67.7 54.1
46.5 39.9 30 17 7.1 3.6 1.7 1 1 0.8
0.7 0.7 0.7 0.7 0.7 0.6 0
1162.2 1143.5 1044.4 847.2 725.4 631.2 524.3 435.3 385.1 341.6
283.8 231.1 201.9 176 139.9 109 90.2 78.7 63.4 50.7
44.1 37.5 27.6 12.8 3.4 2.3 1.4 0.7 0.7 0.7
0.7 0.7 0.7 0.7 0.7 0.6 0
1162.2 1143.7 1046.2 855.9 738 643.5 535.3 446.5 396.1 352.1
293.9 242.5 212.3 185.1 148.7 117.8 98.8 84.3 67.7 54.1
46.5 39.9 30 17 7.1 3.6 1.7 1 1 0.8
0.7 0.7 0.7 0.7 0.7 0.6 0
1162.2 1144 1048.1 864.5 750.5 655.8 546.3 457.8 407.2 362.6
304 253.8 222.7 194.3 157.6 126.6 107.4 89.9 72 57.6
49 42.4 32.5 21.1 10.8 4.8 2 1.3 1.3 0.8
0.7 0.7 0.7 0.7 0.7 0.6 0
1162.2 1146 1066 903.1 793.4 699.9 585.1 495.9 444.8 398.5
337.3 285.7 253.5 223.9 185.3 151.9 131.1 112.4 90.7 72.5
61.3 53 40.9 28.8 19.3 12.5 6.4 2.2 1.8 1.1
0.7 0.7 0.7 0.7 0.7 0.6 0
1162.2 1148.7 1089.3 951.6 846.4 754.6 633.2 542.9 491.4 442.9
378.4 324.3 291.2 260.4 219.3 182.6 159.9 140.4 114.3 91.3
76.9 66.5 51.3 37.7 29.4 22.4 12.2 3.3 2.4 1.5
0.7 0.7 0.7 0.7 0.7 0.6 0
1162.2 1153.9 1112.7 1007.2 918.9 836.2 718.5 624.5 569.7 518.2
448.2 389.6 354.1 321.2 276.6 235.7 210.6 188.8 157.6 129.5
111.8 98.1 78.4 60.9 51.1 42.3 27.9 14.7 11 7.6
3.6 1.4 1 0.8 0.5 0.4 0
1162.2 1161.5 1136.3 1069.7 1011.1 944.8 840.9 740.6 680 624.5
546.8 481.4 442.3 406.5 357.1 311.3 283.1 257.4 220.7 187.2
166 147.8 122.2 98.5 84.5 72.2 53.3 36.4 27.6 19.5
9.4 2.7 1.6 0.9 0.2 0.2 0
1162.2 1165.6 1153 1118.5 1084.8 1035.4 949.9 853.5 793.4 738.9
660.4 592.9 551.8 513.3 459 406.5 373.6 342 296.6 255
228.9 205.2 172 141.4 122.9 106.6 82.7 61.5 48 35.7
20 8.6 5.7 3.5 1.1 0.2 0
1162.2 1159.5 1149.4 1126.1 1103.2 1072.1 1018.2 956.7 916.5 877.7
819.4 763.3 725.1 684.9 624.9 560.9 517.5 474.1 411.1 353.6
317.7 285.2 240 200.3 176.1 154.5 124 97.1 80.1 64.9
44.8 28.2 20.4 13.8 5.4 1.2 0
1162.2 1153.4 1145.7 1133.7 1121.6 1108.9 1086.4 1060 1039.6 1016.4
978.3 933.6 898.4 856.5 790.9 715.4 661.4 606.3 525.6 452.2
406.5 365.1 307.9 259.2 229.4 202.4 165.3 132.7 112.3 94.1
69.6 47.8 35.1 24.1 9.6 2.2 0
